Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
| Supply Voltage Min Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The FDA903D is a single bridge class D amplifier, designed in the most advanced BCD technology, intended for any automotive audio application (car radio, telematics and e-call, noise and tone generators, etc).The FDA903D integrates a high performance D/A converter together with powerful MOSFET...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.68 | 2% |
| 10-24 | $4.33 | 22% |
| 25-99 | $3.99 | 28% |
| 100-249 | $3.62 | 35% |
| 250-499 | $3.37 | 39% |
| 500 | $3.34 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The FDA903D is a single bridge class D amplifier, designed in the most advanced BCD technology, intended for any automotive audio application (car radio, telematics and e-call, noise and tone generators, etc).The FDA903D integrates a high performance D/A converter together with powerful MOSFET...
Read More
|