Active

EVLONEMP

Very high power density board - 65W multi-port (USB Type-C and USB Type-A) power delivery based on ST-ONEMP and MASTERGAN4

Target ApplicationAC-DC Converters
Core ProductMASTERGAN4, ST-ONEMP
Input Voltage Min Volt90.0
Input Voltage Max Volt265.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

The EVLONEMP is one of the best power density USB Power Delivery multiport boards with a USB Type-A port and a USB Type-C® port supporting Programmable Power Supply (PPS). The design supports a wide range of input voltages and can deliver 10 W (5 V@2 A) on a Type-A port, and five fixed PDOs and...
Read More

Key features
  • Universal input mains range: 90 Vac to 265 Vac - Frequency 47 ÷ 63 Hz
  • Maximum output power: 65 W
  • Dimensions: 58x36x20mm, (L x W x H)
  • Power density: 26 W/in3
  • Efficiency: > 93 % @ full load
  • Constant current output:3.75 A max. for USB Type-C® port2 A max. for USB Type-A port
  • Output voltage range:3.3 ÷ 21 Vdc for USB Type-C port5 Vdc for USB Type-A port
  • PD outputs on USB Type-C port (without load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.75 A, 20 V@3.25 ATwo APDOs (PPS): 3.3 V÷16 V@3.75 A, 3.3 V÷21 V@3.25 A
  • PD outputs on USB Type-C port (with load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.33 A, 20 V@2.5 ATwo APDOs (PPS): 5 V÷16 V@3.3 A, 5 V÷21 V@2.5 A
  • PPS mode: 20 mV step for CV, 50 mA step for CC
  • Feedback loops: Constant Current and Constant Voltage
  • Protections: Brown-out, Overcurrent protection, Overtemperature protection, Overvoltage protection, Undervoltage protection
Out of Stock
Target ApplicationAC-DC Converters
Core ProductMASTERGAN4, ST-ONEMP
Input Voltage Min Volt90.0
Input Voltage Max Volt265.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

The EVLONEMP is one of the best power density USB Power Delivery multiport boards with a USB Type-A port and a USB Type-C® port supporting Programmable Power Supply (PPS). The design supports a wide range of input voltages and can deliver 10 W (5 V@2 A) on a Type-A port, and five fixed PDOs and...
Read More

Key features
  • Universal input mains range: 90 Vac to 265 Vac - Frequency 47 ÷ 63 Hz
  • Maximum output power: 65 W
  • Dimensions: 58x36x20mm, (L x W x H)
  • Power density: 26 W/in3
  • Efficiency: > 93 % @ full load
  • Constant current output:3.75 A max. for USB Type-C® port2 A max. for USB Type-A port
  • Output voltage range:3.3 ÷ 21 Vdc for USB Type-C port5 Vdc for USB Type-A port
  • PD outputs on USB Type-C port (without load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.75 A, 20 V@3.25 ATwo APDOs (PPS): 3.3 V÷16 V@3.75 A, 3.3 V÷21 V@3.25 A
  • PD outputs on USB Type-C port (with load on USB Type-A port):Five fixed PDOs: 5 V@3.75 A, 9 V@3.75 A, 12 V@3.75 A, 15 V@3.33 A, 20 V@2.5 ATwo APDOs (PPS): 5 V÷16 V@3.3 A, 5 V÷21 V@2.5 A
  • PPS mode: 20 mV step for CV, 50 mA step for CC
  • Feedback loops: Constant Current and Constant Voltage
  • Protections: Brown-out, Overcurrent protection, Overtemperature protection, Overvoltage protection, Undervoltage protection