Active
Fully integrated controller for multiport smart chargers
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 36 LD 300 MIL .0315 PITCH |
The ST-ONEMP is the world’s first digital controller embedding ARM Cortex M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package. Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.76 | 13% |
| 10-24 | $6.11 | 22% |
| 25-99 | $5.82 | 25% |
| 100-249 | $5.06 | 35% |
| 250-499 | $4.83 | 38% |
| 500 | $4.40 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 36 LD 300 MIL .0315 PITCH |
The ST-ONEMP is the world’s first digital controller embedding ARM Cortex M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package. Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to...
Read More
|