🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
1 x 10 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
Supply Voltage Min Volt | 3.3 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | QFN-32L WF |
The FDA903S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA903S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.13 | 19% |
10-99 | $4.61 | 28% |
100-249 | $3.77 | 41% |
250-499 | $3.58 | 44% |
500 | $3.21 | 49% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.3 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | QFN-32L WF |
The FDA903S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA903S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More
|