Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
3 axes digital accelerometer for industrial, versatile and low power
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x0.7 mm |
The IIS2DLPC is an ultra-low-power high-performance three-axis linear accelerometer with digital I²C/SPI output interface which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The IIS2DLPC has user-selectable full scales of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.55 | 2% |
| 5-9 | $2.99 | 14% |
| 10-49 | $2.78 | 20% |
| 50-99 | $2.36 | 32% |
| 100-499 | $2.18 | 37% |
| 500 | $1.94 | 44% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x0.7 mm |
The IIS2DLPC is an ultra-low-power high-performance three-axis linear accelerometer with digital I²C/SPI output interface which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The IIS2DLPC has user-selectable full scales of...
Read More
|