NRND
Quad low-side intelligent power switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP20 |
The IPS4260L is a monolithic high speed (fSW up to 250 kHz) device, which can drive four independent capacitive, resistive or inductive loads with one side connected to supply voltage. The channels can be parallelized to reduce power dissipation. When connected to Vcc rail, four integrated catch...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.53 | 0% |
| 10-24 | $1.89 | 25% |
| 25-99 | $1.73 | 32% |
| 100-249 | $1.55 | 39% |
| 250-499 | $1.47 | 42% |
| 500 | $1.41 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP20 |
The IPS4260L is a monolithic high speed (fSW up to 250 kHz) device, which can drive four independent capacitive, resistive or inductive loads with one side connected to supply voltage. The channels can be parallelized to reduce power dissipation. When connected to Vcc rail, four integrated catch...
Read More
|