Active

ISM330DLCTR

iNEMO 6-axis IMU: 3-axis accelerometer and 3-axis gyroscope with digital output for industrial applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The ISM330DLC is a system-in-package 6-axis IMU (inertial measurement unit), featuring a high-performance 3-axis digital accelerometer and 3-axis digital gyroscope tailored for Industry 4.0 applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Analog supply voltage: 1.71 V to 3.6 V
  • SPI & I²C serial interface with main processor data synchronization
  • Dedicated gyroscope output chain with low latency, low noise, and dedicated low-pass filters for control loop stability (OIS and other stabilization applications)
  • Auxiliary SPI serial interface for independent, low-noise low-latency data output for gyroscope and accelerometer
  • Ultralow power consumption for both accelerometer and gyroscope enabling long-lasting battery-operated applications: 0.5 mA in combo normal mode and 0.75 mA in combo high-performance mode
  • Smart FIFO up to 4 KB
  • Smart embedded functions and interrupts: tilt detection, free-fall, wake-up, 6D/4D orientation, click and double click
  • Sensor hub feature to efficiently collect data from additional external sensors
  • Embedded hard, soft ironing for external magnetic sensor corrections
  • Embedded temperature sensor
  • Embedded self-test both for gyroscope and accelerometer
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK and RoHS and compliant
In stock
Quantity $ per unit Savings
1-4$7.590%
5-9$6.8510%
10-24$6.5813%
25-49$6.2418%
50-99$6.0221%
100-499$5.8123%
500$5.2231%
Contact sales
$7.59
$7.59
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The ISM330DLC is a system-in-package 6-axis IMU (inertial measurement unit), featuring a high-performance 3-axis digital accelerometer and 3-axis digital gyroscope tailored for Industry 4.0 applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Analog supply voltage: 1.71 V to 3.6 V
  • SPI & I²C serial interface with main processor data synchronization
  • Dedicated gyroscope output chain with low latency, low noise, and dedicated low-pass filters for control loop stability (OIS and other stabilization applications)
  • Auxiliary SPI serial interface for independent, low-noise low-latency data output for gyroscope and accelerometer
  • Ultralow power consumption for both accelerometer and gyroscope enabling long-lasting battery-operated applications: 0.5 mA in combo normal mode and 0.75 mA in combo high-performance mode
  • Smart FIFO up to 4 KB
  • Smart embedded functions and interrupts: tilt detection, free-fall, wake-up, 6D/4D orientation, click and double click
  • Sensor hub feature to efficiently collect data from additional external sensors
  • Embedded hard, soft ironing for external magnetic sensor corrections
  • Embedded temperature sensor
  • Embedded self-test both for gyroscope and accelerometer
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK and RoHS and compliant
Associated products