Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Dual Full Bridge Driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | MW 15L |
The L298 is an integrated monolithic circuit in a 15-lead multiwatt and PowerSO-20 packages. It is a high-voltage, high-current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors.Two enable inputs are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.60 | 2% |
| 10-24 | $10.69 | 20% |
| 25-99 | $9.97 | 25% |
| 100-249 | $9.17 | 31% |
| 250-499 | $8.29 | 38% |
| 500 | $7.97 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | MW 15L |
The L298 is an integrated monolithic circuit in a 15-lead multiwatt and PowerSO-20 packages. It is a high-voltage, high-current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors.Two enable inputs are...
Read More
|