Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

L298N

L298N

L298P013TR

L298P013TR

Active

L298P

Dual Full Bridge Driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The L298 is an integrated monolithic circuit in a 15-lead multiwatt and PowerSO-20 packages. It is a high-voltage, high-current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors.Two enable inputs are...
Read More

Key features
  • Operating supply voltage up to 46 V.
  • Total dc current up to 4 A.
  • Low saturation voltage.
  • Overtemperature protection.
  • Logical 0 input voltage up to 1.5 V (high noise immunity).
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-20

The L298 is an integrated monolithic circuit in a 15-lead multiwatt and PowerSO-20 packages. It is a high-voltage, high-current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors.Two enable inputs are...
Read More

Key features
  • Operating supply voltage up to 46 V.
  • Total dc current up to 4 A.
  • Low saturation voltage.
  • Overtemperature protection.
  • Logical 0 input voltage up to 1.5 V (high noise immunity).