📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

L4995AKTR

L4995AKTR

L4995JTR

L4995JTR

L4995RJ

Active

Automotive 5V, 500mA Low Drop Voltage Regulator

Quantity $ per Unit Savings
1 - 9$2.070%
10 - 24$1.8610%
25 - 99$1.7515%
100 - 249$1.5028%
250 - 499$1.4132%
500$1.2440%
Contact Sales
Out of stock
$2.07
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.


The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up to 40V.


The high precision of the output voltage is obtained using a pre-trimmed reference voltage. The L4995 family is protected against short circuit and overtemperature protection switches off the devices in the case of extremely high power dissipation. The L4995 integrates the watchdog, enable and externally programmable reset circuits. The L4995A features the externally programmable reset and enable. Finally the L4995R features the externally programmable reset.


The combination of such features makes this device particularly flexible and suitable to supply microprocessor systems in automotive applications.

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Reset circuit sensing of output voltage down to 1 V
  • Programmable reset pulse delay with external capacitor
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40 °C to 150 °C)
  • Enable input for enabling/disabling the voltage regulator