NRND
PMU Driver for Microcontroller Ballast
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The L6382D5 is suitable for microcontrolled electronic ballasts embedding a PFC stage and a half-bridge stage. The L6382D5 includes 4 MOSFET driving stages (for the PFC, for the half bridge, for the preheating MOSFET) plus a power management unit (PMU) featuring also a reference able to supply the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.29 | 30% |
| 10-24 | $2.85 | 14% |
| 25-99 | $2.62 | 21% |
| 100-249 | $2.25 | 32% |
| 250-499 | $2.14 | 35% |
| 500 | $1.92 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The L6382D5 is suitable for microcontrolled electronic ballasts embedding a PFC stage and a half-bridge stage. The L6382D5 includes 4 MOSFET driving stages (for the PFC, for the half bridge, for the preheating MOSFET) plus a power management unit (PMU) featuring also a reference able to supply the...
Read More
|