Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

NRND

L6382D5TR

PMU Driver for Microcontroller Ballast

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-20

The L6382D5 is suitable for microcontrolled electronic ballasts embedding a PFC stage and a half-bridge stage. The L6382D5 includes 4 MOSFET driving stages (for the PFC, for the half bridge, for the preheating MOSFET) plus a power management unit (PMU) featuring also a reference able to supply the...
Read More

Key features
  • Cross-conduction protection (interlocking)
  • Over-current protection with digital output signal
  • Integrated bootstrap diode
  • Integrated high-voltage start-up
  • Fully integrated power management for all operating modes
  • 4 drivers for PFC, half-bridge & pre-heating MOSFETs
  • Internal two point VCC regulator
  • Under voltage lock-out
  • 5V microcontroller compatible
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-20

The L6382D5 is suitable for microcontrolled electronic ballasts embedding a PFC stage and a half-bridge stage. The L6382D5 includes 4 MOSFET driving stages (for the PFC, for the half bridge, for the preheating MOSFET) plus a power management unit (PMU) featuring also a reference able to supply the...
Read More

Key features
  • Cross-conduction protection (interlocking)
  • Over-current protection with digital output signal
  • Integrated bootstrap diode
  • Integrated high-voltage start-up
  • Fully integrated power management for all operating modes
  • 4 drivers for PFC, half-bridge & pre-heating MOSFETs
  • Internal two point VCC regulator
  • Under voltage lock-out
  • 5V microcontroller compatible