Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6386ED

L6386ED

Active

L6386ED013TR

HV high and low side driver with embedded comparator and bootstrap diode

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6386E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive simultaneously one high and one low-side power MOSFET or IGBT device. The high-side (floating) section is able to work with voltage rail up to 600 V. Both device outputs can...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 400 mA source
    • 650 mA sink
  • Switching times 50/30 nsec rise/fall with 1 nF load
  • CMOS/TTL Schmitt trigger inputs with hysteresis and pull-down
  • Undervoltage lockout on lower and upper driving section
  • Integrated bootstrap diode
  • Outputs in phase with inputs
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6386E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive simultaneously one high and one low-side power MOSFET or IGBT device. The high-side (floating) section is able to work with voltage rail up to 600 V. Both device outputs can...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 400 mA source
    • 650 mA sink
  • Switching times 50/30 nsec rise/fall with 1 nF load
  • CMOS/TTL Schmitt trigger inputs with hysteresis and pull-down
  • Undervoltage lockout on lower and upper driving section
  • Integrated bootstrap diode
  • Outputs in phase with inputs