NRND
Single phase PWM controller
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SO-8 |
L6726A is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protections and reference voltage to realize in an easy and simple way general DC-DC converters by using a compact SO-8 package.Device flexibility allows managing conversions...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.57 | 5% |
10-24 | $1.15 | 30% |
25-99 | $1.05 | 36% |
100-249 | $0.86 | 48% |
250-499 | $0.81 | 51% |
500 | $0.80 | 51% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SO-8 |
L6726A is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protections and reference voltage to realize in an easy and simple way general DC-DC converters by using a compact SO-8 package.Device flexibility allows managing conversions...
Read More
|