Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

NRND

L6726ATR

Single phase PWM controller

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

L6726A is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protections and reference voltage to realize in an easy and simple way general DC-DC converters by using a compact SO-8 package.Device flexibility allows managing conversions...
Read More

Key features
  • LS-LESS start up
  • Programmable soft-start
  • FB disconnection protection
  • Disable function
  • SO-8 package
  • Sensorless and programmable OCP across Low-side RdsON
  • 0.8V internal reference
  • Flexible power supply from 5V to 12V
  • 1% output voltage accuracy
  • Power conversion input as low as 1.5V
  • Adjustable output voltage
  • Oscillator internally fixed at 270kHz
  • High-current integrated drivers
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

L6726A is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protections and reference voltage to realize in an easy and simple way general DC-DC converters by using a compact SO-8 package.Device flexibility allows managing conversions...
Read More

Key features
  • LS-LESS start up
  • Programmable soft-start
  • FB disconnection protection
  • Disable function
  • SO-8 package
  • Sensorless and programmable OCP across Low-side RdsON
  • 0.8V internal reference
  • Flexible power supply from 5V to 12V
  • 1% output voltage accuracy
  • Power conversion input as low as 1.5V
  • Adjustable output voltage
  • Oscillator internally fixed at 270kHz
  • High-current integrated drivers