Active
Wide range air fuel sensor control interface
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.9 |
| Supply Voltage Max Volt | 5.1 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 4.9 |
| Operating Voltage Max Volt | 5.1 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 48 7x7x1.4 mm |
L9780 is an IC designed to interface a variety of wide range air fuel sensors.The device manages the oxygen pump of the wide range air fuel sensor by means of a voltage controlled current source (VCCS). The reference for the VCCS is generated by a PI controller with external compensation network in...
Read More
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.9 |
| Supply Voltage Max Volt | 5.1 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 4.9 |
| Operating Voltage Max Volt | 5.1 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 48 7x7x1.4 mm |
L9780 is an IC designed to interface a variety of wide range air fuel sensors.The device manages the oxygen pump of the wide range air fuel sensor by means of a voltage controlled current source (VCCS). The reference for the VCCS is generated by a PI controller with external compensation network in...
Read More
|