L9822EPD013TR

L9822EPD013TR

Active

L9822EPD

Octal Serial Solenoid Driver

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9822E is an octal low-side solenoid driver realized in Multipower BCD technology particularly suited for driving lamps, relays and solenoids in automotive environment. The DMOS outputs L9822E has a very low power consumption.Data is transmitted serially to the device using the Serial...
Read More

Key features
  • Package Multiwatt 15 and PowerSO-20
  • Multipower BCD technology
  • Cascadable with another octal driver
  • Internal 36 V clamping for each output
  • Eight low RDSon DMOS outputs (0.5 O @ IO = 1 A @ 25 °C VCC = 5 V ± 5 %)
  • 8 bit serial diagnostic output for overload and open circuit conditions
  • 8 bit serial input data (SPI)
  • Chip enable select function (active low)
  • Low quiescent current (10 mA Max.)
  • Output short circuit protection
In stock
Quantity $ per unit Savings
1-5$6.231%
Contact sales
$6.23
$6.19
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9822E is an octal low-side solenoid driver realized in Multipower BCD technology particularly suited for driving lamps, relays and solenoids in automotive environment. The DMOS outputs L9822E has a very low power consumption.Data is transmitted serially to the device using the Serial...
Read More

Key features
  • Package Multiwatt 15 and PowerSO-20
  • Multipower BCD technology
  • Cascadable with another octal driver
  • Internal 36 V clamping for each output
  • Eight low RDSon DMOS outputs (0.5 O @ IO = 1 A @ 25 °C VCC = 5 V ± 5 %)
  • 8 bit serial diagnostic output for overload and open circuit conditions
  • 8 bit serial input data (SPI)
  • Chip enable select function (active low)
  • Low quiescent current (10 mA Max.)
  • Output short circuit protection