Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L9822EPD

L9822EPD

Active

L9822EPD013TR

Octal Serial Solenoid Driver

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9822E is an octal low-side solenoid driver realized in Multipower BCD technology particularly suited for driving lamps, relays and solenoids in automotive environment. The DMOS outputs L9822E has a very low power consumption.Data is transmitted serially to the device using the Serial...
Read More

Key features
  • Package Multiwatt 15 and PowerSO-20
  • Multipower BCD technology
  • Cascadable with another octal driver
  • Internal 36 V clamping for each output
  • Eight low RDSon DMOS outputs (0.5 O @ IO = 1 A @ 25 °C VCC = 5 V ± 5 %)
  • 8 bit serial diagnostic output for overload and open circuit conditions
  • 8 bit serial input data (SPI)
  • Chip enable select function (active low)
  • Low quiescent current (10 mA Max.)
  • Output short circuit protection
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9822E is an octal low-side solenoid driver realized in Multipower BCD technology particularly suited for driving lamps, relays and solenoids in automotive environment. The DMOS outputs L9822E has a very low power consumption.Data is transmitted serially to the device using the Serial...
Read More

Key features
  • Package Multiwatt 15 and PowerSO-20
  • Multipower BCD technology
  • Cascadable with another octal driver
  • Internal 36 V clamping for each output
  • Eight low RDSon DMOS outputs (0.5 O @ IO = 1 A @ 25 °C VCC = 5 V ± 5 %)
  • 8 bit serial diagnostic output for overload and open circuit conditions
  • 8 bit serial input data (SPI)
  • Chip enable select function (active low)
  • Low quiescent current (10 mA Max.)
  • Output short circuit protection