Active
Automotive chip for battery management applications with daisy chain up to 31 devices
| Operating Temp Min Celsius | 105.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 64 10x10x1.0 mm |
The L9963E is a Li-ion battery monitoring and protecting chip for high-reliability automotive applications and energy storage systems. Up to 14 stacked battery cells can be monitored to meet the requirements of 48 V and higher voltage systems.Each cell voltage is measured with high accuracy, as...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.36 | 0% |
| 10-24 | $9.09 | 20% |
| 25-99 | $8.58 | 25% |
| 100-249 | $7.62 | 33% |
| 250-499 | $7.37 | 35% |
| 500 | $6.99 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 105.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 64 10x10x1.0 mm |
The L9963E is a Li-ion battery monitoring and protecting chip for high-reliability automotive applications and energy storage systems. Up to 14 stacked battery cells can be monitored to meet the requirements of 48 V and higher voltage systems.Each cell voltage is measured with high accuracy, as...
Read More
|