🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive general purpose SPI to isolated SPI transceiver
Operating Temp Min Celsius | 105.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-16 |
L9963T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.L9963T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.70 | 0% |
10-24 | $5.17 | 23% |
25-99 | $4.78 | 29% |
100-249 | $4.35 | 35% |
250-499 | $4.16 | 38% |
500 | $4.04 | 40% |
500 + |
Contact sales |
Operating Temp Min Celsius | 105.0 |
Operating Temp Max Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-16 |
L9963T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.L9963T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and...
Read More
|