Active

L9965T-TR

Automotive SPI to isolated SPI transceiver

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameLQFP 32 7x7x1.4 mm

In BMS systems, the L9965T SPI transceivers allow communication between isolated devices in different voltage domains through a twisted-pair connection.


The devices belong to the L9965 chipset family for the monitoring and control of high-voltage battery management systems.

Key features
  • AEC-Q100 qualified
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Temperature grade 1: -40°C to +125°C operating temperature range
  • HBM ESD classification level 2
  • CDM ESD classification level C4B
  • Automatic wake-up of BMS/BMU MCU and PMIC from SHUTDOWN/SLEEP in case of fault detected in the chain
  • Single or dual channel p/n in the same package for ring connection
  • Supports up to 59 devices in chain
  • Cable lengths verified up to 10 meters
  • 10 MHz 4-wire SPI interface
  • 4 Mbps 2-wire vertical interface (VIF)
  • Supports both transformer and capacitive isolation
  • Compressed burst data read for enhanced communication speed over the whole chain
  • Broadcast write command to configure and control all devices in the chain (or a subset)
  • Very low EMI susceptibility and emissions
  • Compatible with 3.3 V and 5 V logics
  • Supply voltage from 6 V to 24 V
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameLQFP 32 7x7x1.4 mm

In BMS systems, the L9965T SPI transceivers allow communication between isolated devices in different voltage domains through a twisted-pair connection.


The devices belong to the L9965 chipset family for the monitoring and control of high-voltage battery management systems.

Key features
  • AEC-Q100 qualified
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Temperature grade 1: -40°C to +125°C operating temperature range
  • HBM ESD classification level 2
  • CDM ESD classification level C4B
  • Automatic wake-up of BMS/BMU MCU and PMIC from SHUTDOWN/SLEEP in case of fault detected in the chain
  • Single or dual channel p/n in the same package for ring connection
  • Supports up to 59 devices in chain
  • Cable lengths verified up to 10 meters
  • 10 MHz 4-wire SPI interface
  • 4 Mbps 2-wire vertical interface (VIF)
  • Supports both transformer and capacitive isolation
  • Compressed burst data read for enhanced communication speed over the whole chain
  • Broadcast write command to configure and control all devices in the chain (or a subset)
  • Very low EMI susceptibility and emissions
  • Compatible with 3.3 V and 5 V logics
  • Supply voltage from 6 V to 24 V