🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
MEMS digital output motion sensor: high-performance ultralow-power 3-axis "femto" accelerometer
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 12L 2.0x2.0x0.7 mm |
The LIS2DW12 is an ultralow-power high-performance 3-axis linear accelerometer belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The device has user-selectable full scales of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $1.49 | 0% |
5-9 | $1.32 | 11% |
10-49 | $1.18 | 21% |
50-99 | $1.13 | 24% |
100-499 | $1.08 | 28% |
500 | $0.98 | 34% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 12L 2.0x2.0x0.7 mm |
The LIS2DW12 is an ultralow-power high-performance 3-axis linear accelerometer belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The device has user-selectable full scales of...
Read More
|