🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 16L 3.0x3.0x1 mm |
The LIS3DH is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra-low-power operational modes that allow advanced power saving and smart embedded functions.The LIS3DH...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $1.42 | 0% |
5-9 | $1.29 | 9% |
10-49 | $1.11 | 22% |
50-99 | $1.06 | 25% |
100-499 | $1.02 | 28% |
500 | $0.95 | 33% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 16L 3.0x3.0x1 mm |
The LIS3DH is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra-low-power operational modes that allow advanced power saving and smart embedded functions.The LIS3DH...
Read More
|