Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2 x 2 x 0.76 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA-10L 2 x 2 x 0.8 |
The LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.The sensing element, which detects...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.78 | 2% |
| 5-9 | $3.19 | 14% |
| 10-49 | $2.96 | 20% |
| 50-99 | $2.50 | 32% |
| 100-499 | $2.36 | 36% |
| 500 | $2.17 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2 x 2 x 0.76 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA-10L 2 x 2 x 0.8 |
The LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.The sensing element, which detects...
Read More
|