Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, I2C, SPI
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.5 x 2.5 x 0.76 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA 2.5X2.5.X0.8MAX 10 LEAD |
The LPS25HB is a piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.The sensing element, which detects absolute pressure,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.09 | 2% |
| 5-9 | $4.56 | 9% |
| 10-49 | $4.14 | 17% |
| 50-99 | $3.98 | 20% |
| 100-499 | $3.83 | 23% |
| 500 | $3.53 | 29% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -30.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.5 x 2.5 x 0.76 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA 2.5X2.5.X0.8MAX 10 LEAD |
The LPS25HB is a piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.The sensing element, which detects absolute pressure,...
Read More
|