🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
6-axis IMU (inertial measurement unit): 3-axis accelerometer and 3-axis gyroscope
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSO32 is a system-in-package featuring a 3D digital accelerometer and 3D digital gyroscope boosting power performance to 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSO32 supports main OS requirements,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $3.58 | 0% |
5-9 | $3.21 | 10% |
10-24 | $3.06 | 15% |
25-49 | $2.89 | 19% |
50-99 | $2.78 | 22% |
100-499 | $2.68 | 25% |
500 | $2.46 | 31% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSO32 is a system-in-package featuring a 3D digital accelerometer and 3D digital gyroscope boosting power performance to 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSO32 supports main OS requirements,...
Read More
|