🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M24512-RDW6TP

M24512-RDW6TP

NRND

M24512-RMN6TP

512 Kbit serial I2C bus EEPROM

Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24512 is a 512-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 64 K × 8 bits.The M24512-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24512-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24512-DF can operate with a...
Read More

Key features
  • Compatible with following I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 512 Kbit (64 Kbyte) of EEPROM
    • Page size: 128 byte
    • Additional write lockable page (M24512-D order codes)
  • Single supply voltage and high speed:
    • 1 MHz clock from 1.7 V to 5.5 V
  • Write time:
    • Byte write within 5 ms
    • Page write within 5 ms
  • Operating temperature range:
    • -40 °C up to +85 °C
  • Random and sequential read modes
  • Write protect of the whole memory array
  • Enhanced ESD/latch-Up protection
  • More than 4 million write cycles
  • More than 200-years data retention
  • Packages:
    • SO8 ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
    • WLCSP ECOPACK2®
    • Unsawn wafer (each die is tested)
In stock
Quantity $ per unit Savings
1-9$0.691%
10-99$0.6111%
100-499$0.5816%
500$0.5718%
Contact sales
$0.69
$0.69
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24512 is a 512-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 64 K × 8 bits.The M24512-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24512-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24512-DF can operate with a...
Read More

Key features
  • Compatible with following I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 512 Kbit (64 Kbyte) of EEPROM
    • Page size: 128 byte
    • Additional write lockable page (M24512-D order codes)
  • Single supply voltage and high speed:
    • 1 MHz clock from 1.7 V to 5.5 V
  • Write time:
    • Byte write within 5 ms
    • Page write within 5 ms
  • Operating temperature range:
    • -40 °C up to +85 °C
  • Random and sequential read modes
  • Write protect of the whole memory array
  • Enhanced ESD/latch-Up protection
  • More than 4 million write cycles
  • More than 200-years data retention
  • Packages:
    • SO8 ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
    • WLCSP ECOPACK2®
    • Unsawn wafer (each die is tested)