Active
16 Kbit serial I2C bus EEPROM
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO8 |
The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.25 | 2% |
| 10-24 | $0.23 | 8% |
| 25-49 | $0.22 | 11% |
| 50-99 | $0.22 | 12% |
| 100-249 | $0.22 | 14% |
| 250-499 | $0.21 | 16% |
| 500 | $0.21 | 18% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO8 |
The M24C16 is a 16-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 2K x 8 bits.The M24C16-W can be accessed (Read and Write) with a supply voltage from 2.5 V to 5.5 V, the M24C16-R can be accessed (Read and Write) with a supply voltage from...
Read More
|