🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M24M02-DRCS6TP/K

M24M02-DRCS6TP/K

NRND

M24M02-DRMN6TP

2 Mbit serial I2C bus EEPROM

Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24M02 is a 2-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits.The M24M02-DR and M24M02-R can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.The M24M02-DR offers an...
Read More

Key features
  • Compatible with following I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 2 Mbit (256 Kbyte) of EEPROM
    • Page size: 256 byte
    • Additional write lockable page (M24M02-DR order codes)
  • Single supply voltage:
    • 1.8 V to 5.5 V over –40 °C / +85 °C
  • Write time:
    • Byte write within 10 ms
    • Page write within 10 ms
  • Random and sequential read modes
  • Write protect of the whole memory array
  • Enhanced ESD/latch-Up protection
  • More than 4 million write cycles
  • More than 200-years data retention
  • Packages:
    • SO8N ECOPACK2
    • WLCSP ECOPACK2
    • Unsawn wafer (each die is tested)
    • RoHS compliant and halogen-free (ECOPACK2)
In stock
Quantity $ per unit Savings
1-9$2.590%
10-24$2.446%
25-99$2.3210%
100-249$2.2712%
250-499$2.2015%
500$2.1517%
Contact sales
$2.59
$2.59
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.b.1.b.1
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24M02 is a 2-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits.The M24M02-DR and M24M02-R can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.The M24M02-DR offers an...
Read More

Key features
  • Compatible with following I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 2 Mbit (256 Kbyte) of EEPROM
    • Page size: 256 byte
    • Additional write lockable page (M24M02-DR order codes)
  • Single supply voltage:
    • 1.8 V to 5.5 V over –40 °C / +85 °C
  • Write time:
    • Byte write within 10 ms
    • Page write within 10 ms
  • Random and sequential read modes
  • Write protect of the whole memory array
  • Enhanced ESD/latch-Up protection
  • More than 4 million write cycles
  • More than 200-years data retention
  • Packages:
    • SO8N ECOPACK2
    • WLCSP ECOPACK2
    • Unsawn wafer (each die is tested)
    • RoHS compliant and halogen-free (ECOPACK2)