$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
600 V half-bridge enhancement mode GaN HEMT with high voltage driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN1L is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in half‑bridge configuration.The integrated power GaNs have RDS(ON) of 150 mΩ, 650 V drain‑source blocking voltage, while the high side of the embedded gate driver can be...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.02 | 2% |
| 10-24 | $6.21 | 21% |
| 25-99 | $5.75 | 27% |
| 100-249 | $5.25 | 33% |
| 250-500 | $4.89 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN1L is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in half‑bridge configuration.The integrated power GaNs have RDS(ON) of 150 mΩ, 650 V drain‑source blocking voltage, while the high side of the embedded gate driver can be...
Read More
|