🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
In Stock
4 A peak, 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off b
Active
Out of Stock
150 V - 150 W LED driver with the L6564H and the L6699 Transition Mode PFC Pre-regulator, Half Bridg
Active
In Stock
400 V - 24 V / 10.5 A DC-DC resonant LLC converter for industrial applications, using MasterGaN1L,
Active
Out of Stock
16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
Active
Out of Stock
19 V-200 W adaptor reference design based on STCMB1, SGT120R65AL, SRK2001A and MASTERGAN1
Active
Out of Stock
2 A, 2 MHz, Vout = 3.3 V, high-efficiency dual-mode buck-boost DC-DC converter based on the STBB3J
Active
In Stock
800 mA, 3 MHz, adjustable output high efficiency dual-mode buck-boost DC-DC converter based on the S
Active
In Stock
45W USB Type-C Power Delivery 3.0 adapter based on STCH03, SRK1001 and STUSB4761
Active
Out of Stock
Low THD-High Efficiency, 1KW Bridgeless CCM-PFC pre-regulator based on L4986A