📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFDFPN 8 2x3x0.6 |
M24SR04 belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR04 devices is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.33 | 0% |
10-24 | $0.76 | 43% |
25-99 | $0.73 | 45% |
100-200 | $0.64 | 52% |
200 + |
Contact sales |
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFDFPN 8 2x3x0.6 |
M24SR04 belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.The M24SR04 devices is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.The...
Read More
|