JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
Out of Stock
N-channel 600 V, 60 mOhm typ., 46 A MDmesh DM6 Power MOSFET in a TO-247 long leads package
Enter your email address to be notified when the product is available to order.
N-channel 600 V, 115 mOhm typ., 25 A MDmesh DM6 Power MOSFET in a D2PAK package
Automotive-grade N-channel 650 V, 365 mOhm typ., 9 A MDmesh DM6 Power MOSFET in DPAK package
N-channel 600 V, 36 mOhm typ., 62 A MDmesh DM6 Power MOSFET in a TO-247 long leads package
N-channel 600 V, 200 mOhm typ., 15 A MDmesh DM6 Power MOSFET in a D2PAK package
N-channel 650 V, 74 mOhm typ., 33 A MDmesh DM6 Power MOSFET in a TO-247 package
N-channel 600 V, 45 mOhm typ., 58 A MDmesh DM6 Power MOSFET in a TO-247 long leads package
N-channel 600 V, 0.085 Ohm typ., 30 A MDmesh DM6 Power MOSFET in a TO-220 package
N-channel 600 V, 125 mOhm typ., 21 A MDmesh DM6 Power MOSFET in PowerFLAT 8x8 HV package
Automotive-grade N-channel 600 V, 70 mOhm typ., 36 A MDmesh DM6 Power MOSFET in a D2PAK package