JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
FREE
In Stock
500 A - 8/20 ?s, 30 V TVS in SMC
500 A - 8/20 ?s, 33 V TVS in SMC
USB Type-C Power Delivery interface for Sink application up to 100 W
USB Type-C Power Delivery interface for Source application up to 100 W
NRND
1500 W, 85.5 V TVS in DO-201
1500 W, 102 V TVS in DO-201
1500 W, 10.2 V TVS in DO-201
1500 W, 128 V TVS in DO-201
1500 W, 12.8 V TVS in DO-201