Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
High-density power driver - high voltage full bridge with integrated gate driver
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 10X13 |
The PWD13F60 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in dual half bridge configuration.The integrated power MOSFETs have low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high side can be easily supplied...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.48 | 2% |
| 10-24 | $6.84 | 18% |
| 25-99 | $6.10 | 27% |
| 100-249 | $5.57 | 33% |
| 250-499 | $5.44 | 35% |
| 500 | $5.38 | 35% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 10X13 |
The PWD13F60 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in dual half bridge configuration.The integrated power MOSFETs have low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high side can be easily supplied...
Read More
|