Active

SPC56XVTOP-M

RAM/Debug Top Board for SPC56 M line VertiCal Base boards

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCONTRACTS

Calibration is a process of optimizing a control algorithm to get the desired response from the system. A calibration tool is a combination of a hardware interface and a software application that enables the engineer to access the calibration variables in an ECU and change them.The SPC56xVTOP-M...
Read More

Key features
  • 1 MByte high-speed static RAM organized as 1024K words by 16 bits;
  • 16-bit multiplexed Calibration bus configuration;
  • Support for Nexus-based debug tools even if application PCB does not include Nexus connector;
  • Nexus functionality with 16 Message Data Out (MDO) signals;
  • High speed CAN transceiver with signals protection;
  • ST A5973D step down monolithic power switching regulator.
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCONTRACTS

Calibration is a process of optimizing a control algorithm to get the desired response from the system. A calibration tool is a combination of a hardware interface and a software application that enables the engineer to access the calibration variables in an ECU and change them.The SPC56xVTOP-M...
Read More

Key features
  • 1 MByte high-speed static RAM organized as 1024K words by 16 bits;
  • 16-bit multiplexed Calibration bus configuration;
  • Support for Nexus-based debug tools even if application PCB does not include Nexus connector;
  • Nexus functionality with 16 Message Data Out (MDO) signals;
  • High speed CAN transceiver with signals protection;
  • ST A5973D step down monolithic power switching regulator.