🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Very low quiescent BiCMOS voltage regulator
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.96 | 0% |
10-24 | $0.72 | 25% |
25-99 | $0.65 | 33% |
100-249 | $0.57 | 41% |
250-499 | $0.53 | 44% |
500 | $0.51 | 47% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|