Active
GSMA eSIM M2M for secure IoT applications with Truphone connectivity
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Available |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | CLASSIC CARDS |
ST4SIM-200S是意法半导体的一款顶级GSMA SIM(eSIM或eUICC)产品,专为物联网设备设计。符合GSM协会(GSMA)远程配置规范SGP.02...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-294 | $5.65 | 0% |
295-499 | $3.11 | 45% |
500 | $2.78 | 51% |
500 + |
Contact sales |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Not Available |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | CLASSIC CARDS |
ST4SIM-200S是意法半导体的一款顶级GSMA SIM(eSIM或eUICC)产品,专为物联网设备设计。符合GSM协会(GSMA)远程配置规范SGP.02...
Read More
|