JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Enter your email address to be notified when the product is available to order.
The ST4SIM-200S is an STMicroelectronics top-class GSMA SIM (eSIM or eUICC) product designed for IoT devices.
It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v3.2.
The ST4SIM-200S can manage different MNO profiles while ensuring the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).
The ST4SIM-200S can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).
The ST4SIM-200S provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the ST4SIM-200S integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.
The ST4SIM-200S integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.
The ST4SIM-200S is based on the ST33G1M2, operating in the -25°C to +85 °C temperature range. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.