$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

STEF033PUR

STEF033PUR

STEF033APUR

STEF033APUR

NRND

STEF033JR

Electronic fuse for 3.3 V line

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STEF033 is an integrated electronic fuse optimized for monitoring output current and the input voltage. Connected in series to the 3.3 V rail, it is able to protect the electronic circuitry on its output from overcurrent and overvoltage. The STEF033 has controlled delay and turn-on time. When...
Read More

Key features
  • Continuous current typ.: 3.6 A (DFN), 2.5 A (Flip Chip)
  • N-channel on resistance (typ): 40 mΩ (DFN), 25 mΩ (Flip Chip)
  • Enable/Fault functions
  • Output clamp voltage (typ): 4.5 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 160 °C
  • Uses tiny capacitors
  • Latching and auto-retry versions
  • Operative junction temp. - 40 °C to 125 °C
  • Available in DFN10 3x3 and Flip Chip 9 bumps
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STEF033 is an integrated electronic fuse optimized for monitoring output current and the input voltage. Connected in series to the 3.3 V rail, it is able to protect the electronic circuitry on its output from overcurrent and overvoltage. The STEF033 has controlled delay and turn-on time. When...
Read More

Key features
  • Continuous current typ.: 3.6 A (DFN), 2.5 A (Flip Chip)
  • N-channel on resistance (typ): 40 mΩ (DFN), 25 mΩ (Flip Chip)
  • Enable/Fault functions
  • Output clamp voltage (typ): 4.5 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 160 °C
  • Uses tiny capacitors
  • Latching and auto-retry versions
  • Operative junction temp. - 40 °C to 125 °C
  • Available in DFN10 3x3 and Flip Chip 9 bumps