Active

STEVAL-CTM009V1

5 kW low voltage high current inverter for industrial motor control applications

Target Application3-phase Field Oriented Control (FOC)
Core ProductL6491, STH310N10F7-6, STH315N10F7-6
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-CTM009V1 evaluation kit for motor control is designed to demonstrate the capabilities of ST Power MOSFETs based on STripFET™ F7 technology. The 100 V STripFET™ F7 devices (STH31*N10F7) are ideal for low voltage (up to 48 V), high current applications such as forklifts, golf...
Read More

Key features
  • STEVAL-CTM004V1 (power board)
    • insulated metal substrate (IMS)
    • hosts 36 STH310N10F7 or STH315N10F7 power MOSFETs in the H²PAK-6 (6x switch) package
    • Decoupling gate resistors (2.2 Ω)
    • 3-shunt resistors ground referred for current sensing (optional)
    • 3 NTCs for thermal protection
  • STEVAL-CTM005V1 (bulk capacitor board)
    • 22x 270 μF, 100 V through-hole aluminium electrolytic capacitor
  • STEVAL-CTM006V1 (driver board)
    • based on 3x L6491 gate driver with current capability up to 4 A sink/source
    • 34-pin MC connector
    • overcurrent, overtemperature and overvoltage protection
  • STEVAL-CTM008V1 (current sensing board)
    • accurate phase current sensing
    • DC current sensing (ICS not mounted)
    • possibility of overdriving VREF with an external reference voltage
In stock
Quantity $ per unit Savings
1-2$479.592%
Contact sales
$479.59
$470.00
Target Application3-phase Field Oriented Control (FOC)
Core ProductL6491, STH310N10F7-6, STH315N10F7-6
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-CTM009V1 evaluation kit for motor control is designed to demonstrate the capabilities of ST Power MOSFETs based on STripFET™ F7 technology. The 100 V STripFET™ F7 devices (STH31*N10F7) are ideal for low voltage (up to 48 V), high current applications such as forklifts, golf...
Read More

Key features
  • STEVAL-CTM004V1 (power board)
    • insulated metal substrate (IMS)
    • hosts 36 STH310N10F7 or STH315N10F7 power MOSFETs in the H²PAK-6 (6x switch) package
    • Decoupling gate resistors (2.2 Ω)
    • 3-shunt resistors ground referred for current sensing (optional)
    • 3 NTCs for thermal protection
  • STEVAL-CTM005V1 (bulk capacitor board)
    • 22x 270 μF, 100 V through-hole aluminium electrolytic capacitor
  • STEVAL-CTM006V1 (driver board)
    • based on 3x L6491 gate driver with current capability up to 4 A sink/source
    • 34-pin MC connector
    • overcurrent, overtemperature and overvoltage protection
  • STEVAL-CTM008V1 (current sensing board)
    • accurate phase current sensing
    • DC current sensing (ICS not mounted)
    • possibility of overdriving VREF with an external reference voltage