$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STEVAL-IKR002V1D

SPIRIT1 - Low Data Rate Transceiver - 169 MHz - DAUGHTER BOARD

Target ApplicationCommunications and Networking
Core ProductSPIRIT1
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IKR002V1D product evaluation board is based on the SPIRIT1, a very low-power RF transceiver intended for RF wireless applications in the sub 1 GHz frequency band.

Key features
  • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 169 MHz
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Programmable air data rate: from 1 to 500 kbps
  • Very low power consumption: 9.2 mA RX and 18 mA TX at +11 dBm
  • Excellent receiver sensitivity (down to -123 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant
Out of Stock
Target ApplicationCommunications and Networking
Core ProductSPIRIT1
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IKR002V1D product evaluation board is based on the SPIRIT1, a very low-power RF transceiver intended for RF wireless applications in the sub 1 GHz frequency band.

Key features
  • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 169 MHz
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Programmable air data rate: from 1 to 500 kbps
  • Very low power consumption: 9.2 mA RX and 18 mA TX at +11 dBm
  • Excellent receiver sensitivity (down to -123 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant
Associated products