Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STEVAL-ISA176V1

ALTAIR05T-800 5 W wide range CV-CC optoless adapter evaluation board

Target ApplicationAC-DC Topologies
Core ProductALTAIR05T-800
Input Voltage Min Volt85.0
Input Voltage Max Volt265.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-ISA176V1 evaluation board implements a 5 W (5 V / 1 A) wide-range mains battery charger with constant voltage/constant current, tailored for AC-DC chargers for mobile phones and adapters or other hand-held equipment.The core of the application is the ALTAIR05T-800, the first...
Read More

Key features
  • Universal input mains range: 90 - 264 V AC, frequency 45-65 Hz
  • Output voltage: 5 V @ 1 A continuous operation
  • Optoless constant voltage - constant current output regulation
  • Standby mains consumption: < 100 mW @ 230 V AC
  • Average efficiency: >70%
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant
Out of Stock
Target ApplicationAC-DC Topologies
Core ProductALTAIR05T-800
Input Voltage Min Volt85.0
Input Voltage Max Volt265.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-ISA176V1 evaluation board implements a 5 W (5 V / 1 A) wide-range mains battery charger with constant voltage/constant current, tailored for AC-DC chargers for mobile phones and adapters or other hand-held equipment.The core of the application is the ALTAIR05T-800, the first...
Read More

Key features
  • Universal input mains range: 90 - 264 V AC, frequency 45-65 Hz
  • Output voltage: 5 V @ 1 A continuous operation
  • Optoless constant voltage - constant current output regulation
  • Standby mains consumption: < 100 mW @ 230 V AC
  • Average efficiency: >70%
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant