Active
Free
Galvanically isolated 4 A dual gate driver
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2SiCD is a dual gate driver for SiC MOSFETs which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.25 | 2% |
| 10-24 | $2.44 | 24% |
| 25-99 | $2.24 | 30% |
| 100-249 | $2.01 | 37% |
| 250-499 | $1.91 | 40% |
| 500 | $1.88 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2SiCD is a dual gate driver for SiC MOSFETs which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power...
Read More
|