Active

STHS34PF80TR

Low-power, high-sensitivity infrared (IR) sensor for presence and motion detection

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size3.2 x 4.2 x 1.455
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 3.2X4.2X1.455MM 10L 0.5MM

The STHS34PF80 is an uncooled, factory-calibrated, infrared motion and presence detection sensor with operating wavelength between 5 µm and 20 µm.The STHS34PF80 sensor has been designed to measure the amount of IR radiation emitted from an object within its field of view. The information is...
Read More

Key features
  • Key features
    • High-sensitivity infrared presence and motion detection sensor
    • Reach up to 4 meters without lens for objects measuring 70 x 25 cm²
    • Integrated silicon IR filter
    • SMD friendly
    • Capable of detecting stationary objects
    • Capable of distinguishing between stationary and moving objects
    • 80° field of view
    • Factory calibrated
    • Low power
    • Embedded smart algorithm for presence / motion detection
  • Electrical specifications
    • Supply voltage: 1.7 V to 3.6 V
    • Supply current: 10 µA
    • 2-wire I²C / 3-wire SPI serial interface
    • Programmable ODRs from 0.25 Hz to 30 Hz
    • One-shot mode
  • Sensing specifications
    • IR sensitivity: 2000 LSB/°C
    • RMS noise: 25 LSBrms
    • Operating wavelength: 5 µm to 20 µm
    • Local temperature sensor accuracy: ±0.3 °C
  • Package specifications
    • LGA 10-lead, 3.2 x 4.2 x 1.455 (max) mm
    • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-9$4.470%
10-99$3.9113%
100-499$3.7616%
500$3.4423%
Contact sales
$4.47
$4.47
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size3.2 x 4.2 x 1.455
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 3.2X4.2X1.455MM 10L 0.5MM

The STHS34PF80 is an uncooled, factory-calibrated, infrared motion and presence detection sensor with operating wavelength between 5 µm and 20 µm.The STHS34PF80 sensor has been designed to measure the amount of IR radiation emitted from an object within its field of view. The information is...
Read More

Key features
  • Key features
    • High-sensitivity infrared presence and motion detection sensor
    • Reach up to 4 meters without lens for objects measuring 70 x 25 cm²
    • Integrated silicon IR filter
    • SMD friendly
    • Capable of detecting stationary objects
    • Capable of distinguishing between stationary and moving objects
    • 80° field of view
    • Factory calibrated
    • Low power
    • Embedded smart algorithm for presence / motion detection
  • Electrical specifications
    • Supply voltage: 1.7 V to 3.6 V
    • Supply current: 10 µA
    • 2-wire I²C / 3-wire SPI serial interface
    • Programmable ODRs from 0.25 Hz to 30 Hz
    • One-shot mode
  • Sensing specifications
    • IR sensitivity: 2000 LSB/°C
    • RMS noise: 25 LSBrms
    • Operating wavelength: 5 µm to 20 µm
    • Local temperature sensor accuracy: ±0.3 °C
  • Package specifications
    • LGA 10-lead, 3.2 x 4.2 x 1.455 (max) mm
    • ECOPACK and RoHS compliant