$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STHV200Q

Dual channel ±100 V, high voltage 3 A linear amplifier and 2 A pulser transmitter

ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 7X7X0.65 48L 0 5 PITCH

The STHV200 is a fully integrated high-voltage driver including both a dual-channel linear and a dual-channel pulser driver. Pulser and linear share the same high-voltage output node XDCR and allow the user to select which output stage to use according to each specific application. This solution...
Read More

Key features
  • 0 to ±100 V operative supplies
  • Two independent channels
  • Linear driver
    • Quad-gain settings: 24, 32.5, 36, 39 dB
    • High harmonics performances
    • High-gain bandwidth up to 20 MHz
    • No diodes on output node
    • Programmable DC current consumption
    • Saturation peak current up to 3 A
    • Fast turn-on/off time
  • Pulser driver
    • 3 independent levels
    • 0.5, 1, 1.5 or 2 A programmable saturation
      peak current
    • Programmable continuous wave (CW) and
      elastography mode to reduce current
      consumption
  • Clamp circuit
    • Real-to-zero active clamp with no DC
      consumption
    • 1 A saturation peak current
  • TR switch circuit
    • 9.8 Ω on-resistance
    • No DC consumption
    • Multiplexing function
  • Strong recirculation current protection
  • Anti-memory circuit
  • Auto-diagnostic function via a single interrupt pin
    • Thermal protection
    • Output short-circuit protection
    • Undervoltage checks
    • Wrong communication check
  • Six registers available (8-bit each)
    • SPI protocol
    • Just a few passive components needed
    • Very-low package thermal resistance
    • Latch-up free due to HV SOI technology
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 7X7X0.65 48L 0 5 PITCH

The STHV200 is a fully integrated high-voltage driver including both a dual-channel linear and a dual-channel pulser driver. Pulser and linear share the same high-voltage output node XDCR and allow the user to select which output stage to use according to each specific application. This solution...
Read More

Key features
  • 0 to ±100 V operative supplies
  • Two independent channels
  • Linear driver
    • Quad-gain settings: 24, 32.5, 36, 39 dB
    • High harmonics performances
    • High-gain bandwidth up to 20 MHz
    • No diodes on output node
    • Programmable DC current consumption
    • Saturation peak current up to 3 A
    • Fast turn-on/off time
  • Pulser driver
    • 3 independent levels
    • 0.5, 1, 1.5 or 2 A programmable saturation
      peak current
    • Programmable continuous wave (CW) and
      elastography mode to reduce current
      consumption
  • Clamp circuit
    • Real-to-zero active clamp with no DC
      consumption
    • 1 A saturation peak current
  • TR switch circuit
    • 9.8 Ω on-resistance
    • No DC consumption
    • Multiplexing function
  • Strong recirculation current protection
  • Anti-memory circuit
  • Auto-diagnostic function via a single interrupt pin
    • Thermal protection
    • Output short-circuit protection
    • Undervoltage checks
    • Wrong communication check
  • Six registers available (8-bit each)
    • SPI protocol
    • Just a few passive components needed
    • Very-low package thermal resistance
    • Latch-up free due to HV SOI technology