Active

STM32373C-EVAL

Evaluation board with STM32F373VC MCU

Core ProductSTM32F373VC
ECCN US5A991.b.1
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32373C-EVAL evaluation board is designed as a complete demonstration and development platform for STMicroelectronics ARM Cortex-M4 core-based STM32F373VCT6 microcontroller. It features two I2Cs, three SPIs, three USARTs, one CAN, one CEC controller, one 12-bit ADC, three 16-bit sigma delta...
Read More

Key features
  • STM32F373VCT6 microcontroller
  • Four 5 V power supply options:
    • Power jack
    • ST-LINK/V2 USB connector
    • User USB connector
    • Daughter board
  • Audio jack connected to I2S DAC
  • Microphone connected to ADC through an amplifier
  • 2-GByte (or more) MicroSD card on SPI
  • Three components on I2C bus: temperature sensor, EEPROM and dual interface RF EEPROM
  • RS-232 communication configurable for communication of Flash loader
  • IrDA transceiver
  • 240x320 TFT color LCD connected to SPI interface
  • Joystick with 4-direction control and selector
  • Reset, Wakeup or Tamper, and Key buttons
  • 4 color user LEDs
  • 2 LEDs for MCU power range indicator
  • ECG, pressure sensor and PT100 temperature sensor connected to the 16-bit Sigma Delta ADC of STM32F373VCT6
  • Extension connectors for daughter board or wrapping board
  • MCU voltage: 3.3 V or adjustable 2.0 V - 3.6 V
  • USB FS connector
  • Touch slider
  • RTC with backup battery
  • CAN 2.0 A/B compliant connection
  • Light dependent resistor (LDR)
  • Two HDMI connectors with DDC and CEC
  • IR transmitter and receiver
  • Two ADC & DAC input and output signal connectors and one Sigma Delta ADC input signal connector
  • Potentiometer
  • JTAG/SWD and ETM trace debug support
  • Embedded ST-LINK/V2
In stock
Quantity $ per unit Savings
1-2$275.002%
Contact sales
$275.00
$269.50
Core ProductSTM32F373VC
ECCN US5A991.b.1
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The STM32373C-EVAL evaluation board is designed as a complete demonstration and development platform for STMicroelectronics ARM Cortex-M4 core-based STM32F373VCT6 microcontroller. It features two I2Cs, three SPIs, three USARTs, one CAN, one CEC controller, one 12-bit ADC, three 16-bit sigma delta...
Read More

Key features
  • STM32F373VCT6 microcontroller
  • Four 5 V power supply options:
    • Power jack
    • ST-LINK/V2 USB connector
    • User USB connector
    • Daughter board
  • Audio jack connected to I2S DAC
  • Microphone connected to ADC through an amplifier
  • 2-GByte (or more) MicroSD card on SPI
  • Three components on I2C bus: temperature sensor, EEPROM and dual interface RF EEPROM
  • RS-232 communication configurable for communication of Flash loader
  • IrDA transceiver
  • 240x320 TFT color LCD connected to SPI interface
  • Joystick with 4-direction control and selector
  • Reset, Wakeup or Tamper, and Key buttons
  • 4 color user LEDs
  • 2 LEDs for MCU power range indicator
  • ECG, pressure sensor and PT100 temperature sensor connected to the 16-bit Sigma Delta ADC of STM32F373VCT6
  • Extension connectors for daughter board or wrapping board
  • MCU voltage: 3.3 V or adjustable 2.0 V - 3.6 V
  • USB FS connector
  • Touch slider
  • RTC with backup battery
  • CAN 2.0 A/B compliant connection
  • Light dependent resistor (LDR)
  • Two HDMI connectors with DDC and CEC
  • IR transmitter and receiver
  • Two ADC & DAC input and output signal connectors and one Sigma Delta ADC input signal connector
  • Potentiometer
  • JTAG/SWD and ETM trace debug support
  • Embedded ST-LINK/V2
Associated products