🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Mainstream Arm Cortex-M0 USB line MCU with 32 Kbytes of Flash memory, 48 MHz CPU, USB, CAN and CEC functions
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.73 | 0% |
10-24 | $2.80 | 25% |
25-99 | $2.36 | 37% |
100-249 | $2.25 | 40% |
250-499 | $2.17 | 42% |
500-999 | $2.03 | 46% |
1000-10000 | $1.74 | 53% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Core | Arm Cortex-M0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-20 |
The STM32F042x4/x6 microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 32 Kbytes of Flash memory and 6 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer...
Read More
|