🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M4 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 48 7x7x0.55 mm |
The STM32F410x8/B devices are based on the high-performance ARM®Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all ARM single-precision data-processing instructions and data types....
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.52 | 0% |
10-24 | $2.66 | 25% |
25-99 | $2.44 | 31% |
100-249 | $2.21 | 37% |
250-499 | $2.09 | 41% |
500-999 | $2.02 | 43% |
1000-10000 | $1.88 | 47% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Core | Arm Cortex-M4 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | UFQFPN 48 7x7x0.55 mm |
The STM32F410x8/B devices are based on the high-performance ARM®Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all ARM single-precision data-processing instructions and data types....
Read More
|