Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STM32F411E-DISCO

Discovery kit with STM32F411VE MCU

Core ProductSTM32F411VE
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32F411EDISCOVERY Discovery kit helps users to discover the STM32F411 entry-level microcontrollers in the STM32F4 Series, and develop their applications easily. It offers everything required for beginners and experienced users to get started quickly.Based on the STM32F411VET6, it includes...
Read More

Key features
  • STM32F411VET6 microcontroller featuring 512 Kbytes of Flash memory and 128 Kbytes of RAM in an LQFP100 package
  • USB OTG FS
  • ST MEMS 3-axis digital output gyroscope
  • ST MEMS 3D digital linear accelerometer and magnetic sensor
  • ST MEMS digital microphone
  • Audio DAC with integrated class‑D speaker driver
  • Eight LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power on
    • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
    • Two USB OTG LEDs: LD7 (green) VBUS and LD8 (red) over-current
  • Two user and reset push-buttons
  • Board connectors:
    • USB OTG FS Micro-AB connector
    • ST-LINK Mini-B USB connector
    • Extension header for all LQFP100 I/Os for quick connection to the prototype board and easy probing
  • Flexible power-supply options:
    • ST-LINK USB connector
    • External 5 V supply voltage
  • On-board ST-LINK/V2 debugger/programmer with mode selection switch to use the kit as a standalone ST-LINK probe (featuring an SWD connector for programming and debugging)
  • Comprehensive free software including a variety of examples, part of the STM32CubeF4 MCU Package or STSW-STM32136 for legacy Standard Libraries usage
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
In stock
Quantity $ per unit Savings
1-2$28.432%
Contact sales
$28.43
$27.86
Core ProductSTM32F411VE
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The 32F411EDISCOVERY Discovery kit helps users to discover the STM32F411 entry-level microcontrollers in the STM32F4 Series, and develop their applications easily. It offers everything required for beginners and experienced users to get started quickly.Based on the STM32F411VET6, it includes...
Read More

Key features
  • STM32F411VET6 microcontroller featuring 512 Kbytes of Flash memory and 128 Kbytes of RAM in an LQFP100 package
  • USB OTG FS
  • ST MEMS 3-axis digital output gyroscope
  • ST MEMS 3D digital linear accelerometer and magnetic sensor
  • ST MEMS digital microphone
  • Audio DAC with integrated class‑D speaker driver
  • Eight LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power on
    • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
    • Two USB OTG LEDs: LD7 (green) VBUS and LD8 (red) over-current
  • Two user and reset push-buttons
  • Board connectors:
    • USB OTG FS Micro-AB connector
    • ST-LINK Mini-B USB connector
    • Extension header for all LQFP100 I/Os for quick connection to the prototype board and easy probing
  • Flexible power-supply options:
    • ST-LINK USB connector
    • External 5 V supply voltage
  • On-board ST-LINK/V2 debugger/programmer with mode selection switch to use the kit as a standalone ST-LINK probe (featuring an SWD connector for programming and debugging)
  • Comprehensive free software including a variety of examples, part of the STM32CubeF4 MCU Package or STSW-STM32136 for legacy Standard Libraries usage
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Associated products